??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100004476 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004476
Maßzeichnung
Product number of the Manufacturer
100004476
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…6 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Cable — quick-action fitting with 2.0-mm cable
EAN
4047101499865
Manufacturer Name
Turck
Manufacturer Type Description
PT25R-2004-I2-CM2.0/O
Cadenas_FS_PT1000_PT2000_electrical_connection
Kabel- Schnellverschraubung mit Kabel, 2.0 Meter
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD