??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004427 - Managed Ethernet Switch, 8 × 100-Mbit Ports, 2 × 1-Gbit Ports
Bill of material
100004427
Dimension drawing
Product number of the Manufacturer
100004427
Short Description
Managed Ethernet Switch, 8 × 100-Mbit Ports, 2 × 1-Gbit Ports
Long Description
Managed Ethernet Switch, 8 × 100-Mbit Ports, 2 × 1-Gbit Ports, 2 × M12, 8-pin, X-coded, 1 Gbps high-speed backbone, 8 × M12, 4-pin, D-coded, 100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, M12, L-coded male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, Web-based management, Firewall, Configurable LAN/WAN zones, NAT routing, VLAN according to IEEE 802.1q, Prioritization according to IEEE 802.1p, DHCP server/client, Port-based IP address assignment, IGMP (snooping/querier), Media redundancy RSTP, HTTP, HTTPS, LLDP, NTP, SNMP V1–V3, Port mirroring
EAN
4047101499391
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-LL-SE-M2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models