??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100004263 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004263
Maßzeichnung
Product number of the Manufacturer
100004263
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -100…0 mbar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101553796
Manufacturer Name
Turck
Manufacturer Type Description
PT0.1VR-1504-I2-H1141/D840
E
Stecker M12 x 1
D
Außengewinde - G1/4″, hinten dichtend DIN 3852-E
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model