??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004259 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004259
Dimension drawing
Product number of the Manufacturer
100004259
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range 0…50 mbar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101553833
Manufacturer Name
Turck
Manufacturer Type Description
PT0.05R-1501-I2-H1141/D840
E
Stecker M12 x 1
D
Innengewinde, G1/4″, vorne dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models