??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004257 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100004257
Dimension drawing
Product number of the Manufacturer
100004257
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -50…50 mbar rel., 10…30 VDC, Analog output 4…20 mA, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101553857
Manufacturer Name
Turck
Manufacturer Type Description
PT0.05V-1501-I2-H1141/D840
E
Stecker M12 x 1
D
Innengewinde, G1/4″, vorne dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models