??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004252 - Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Co
Bill of material
100004252
Dimension drawing
Product number of the Manufacturer
100004252
Short Description
Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Co
Long Description
Compact multiprotocol I/O module for Ethernet, 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, M12, 5-pin, L-coded male connector for power supply, Galvanically isolated voltage groups support passive safety, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Two freely selectable digital channels per port, Programmable ARGEE
EAN
4047101496789
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-LL-16DXP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models