??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100004247 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100004247
Maßzeichnung
Product number of the Manufacturer
100004247
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Extremely high measuring accuracy, Compact and robust design, Excellent temperature behavior, Pressure range -300…300 mbar rel., 12…33 VDC, Analog output 0…10 V, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101496727
Manufacturer Name
Turck
Manufacturer Type Description
PT0.3V-1504-U1-H1141/D840
E
Stecker M12 x 1
D
Außengewinde - G1/4″, hinten dichtend DIN 3852-E
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)