??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100003822 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100003822
Dimension drawing
Product number of the Manufacturer
100003822
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Fully welded metal measuring cell, Pressure range 0…5000 psi rel., 12…33 VDC, Analog output 0…10 V, Process connection G1/2" male thread, back sealing and manometer (combi), Connector device, DIN EN 175301-803-A
EAN
4047101485950
Manufacturer Name
Turck
Manufacturer Type Description
PT5000PSIG-2008-U1-DA91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/2, hinten dichtend und Manometer (Kombi)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models