??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100003666 - Inductive Sensor, With Extended Switching Distance
Bill of material
100003666
Dimension drawing
Product number of the Manufacturer
100003666
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Threaded barrel, M18 x 1, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Recessed mountable, DC 4-wire, 10…30 VDC, Changeover contact, NPN output, M12 x 1 male connector
EAN
4047101483413
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-M18M-VN6X-H1141
Diameter of front cap
15.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models