??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100003662 - Inductive Sensor, With Extended Switching Distance
Bill of material
100003662
Maßzeichnung
Product number of the Manufacturer
100003662
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Recessed mountable, DC 4-wire, 10…30 VDC, Complementary, NPN output, Cable connection
EAN
4047101483352
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-M18M-VN6X
Diameter of front cap
15.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
55 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
16.700 mm
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model