??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100003144 - Inductive Sensor
Bill of material
100003144
Dimension drawing
Product number of the Manufacturer
100003144
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 7 m, Rectangular, height 4.7 mm, Active face on top, Metal housing, GD-ZnAI, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101475845
Manufacturer Name
Turck
Manufacturer Type Description
BI2-Q4.7-AN6X 7M
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models