??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002973 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002973
Dimension drawing
Product number of the Manufacturer
100002973
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…40 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection M10 × 1 male thread, Plug-in device, M12 × 1
EAN
4047101472523
Manufacturer Name
Turck
Manufacturer Type Description
PT40R-1041-I2-H1141/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - M10x1, hinten dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models