??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002943 - Pressure Sensor, With Current Output (2-Wire)
Bill of material
100002943
Dimension drawing
Product number of the Manufacturer
100002943
Short Description
Pressure Sensor, With Current Output (2-Wire)
Long Description
Pressure Sensor, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…0 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1
EAN
4047101471571
Manufacturer Name
Turck
Manufacturer Type Description
PT1VR-1003-I2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models