??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100002832 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100002832
Maßzeichnung
Product number of the Manufacturer
100002832
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…1 bar rel., 12…33 VDC, Analog output 0…10 V, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101470222
Manufacturer Name
Turck
Manufacturer Type Description
PT1R-1001-U1-H1144
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD