??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002653 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002653
Dimension drawing
Product number of the Manufacturer
100002653
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…0.25 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/2" male thread, back sealing and manometer (combi), Connector device, DIN EN 175301-803-A
EAN
4047101468359
Manufacturer Name
Turck
Manufacturer Type Description
PT0.25R-1008-I2-DA91/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/2, hinten dichtend und Manometer (Kombi)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models