??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100002530 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002530
Maßzeichnung
Product number of the Manufacturer
100002530
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…1.6 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection M20 × 1.5 male thread, front sealing and manometer (combi), Connector device, DIN EN 175301-803-A
EAN
4047101464276
Manufacturer Name
Turck
Manufacturer Type Description
PT1.6R-1020-I2-DA91/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - M20x1.5
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)