??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100002232 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002232
Maßzeichnung
Product number of the Manufacturer
100002232
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Fully welded metal measuring cell, Pressure range 0…30 psi rel., 10…30 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, M12 × 1, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101460254
Manufacturer Name
Turck
Manufacturer Type Description
PT30PSIG-2003-IX-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir