??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002221 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002221
Dimension drawing
Product number of the Manufacturer
100002221
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…1 bar rel., 10…30 VDC, Analog output 4…20 mA, Process connection 1/8"-27 NPT male thread, Plug-in device, M12 × 1, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101460247
Manufacturer Name
Turck
Manufacturer Type Description
PT1R-1014-IX-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 1/8-27 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models