??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100002153 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002153
Maßzeichnung
Product number of the Manufacturer
100002153
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…5000 psi rel., 7…33 VDC, Analog output 4…20 mA, Process connection 7/16" UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101459470
Manufacturer Name
Turck
Manufacturer Type Description
PT5000PSIG-2005-I2-H1144
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés