??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100002136 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100002136
Maßzeichnung
Product number of the Manufacturer
100002136
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 10…30 VDC, Fully welded metal measuring cell, ATEX Ex II 1/2 GD, FPM sealing material, 10…30 VDC, Analog output 4…20 mA, Process connection 1/4"-18 NPT male thread, Plug-in device, DIN EN 175301-803-A, ATEX, IECEx, Category II 1/2 GD, Ex zone 0
EAN
4047101459241
Manufacturer Name
Turck
Manufacturer Type Description
PT6R-2003-IX-DA91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - 1/4-18 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели