??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100002116 - Pressure-Resistant Linear Position Sensor, Analog
Bill of material
100002116
Dimension drawing
Product number of the Manufacturer
100002116
Short Description
Pressure-Resistant Linear Position Sensor, Analog
Long Description
Pressure-Resistant Linear Position Sensor, Analog, Operating voltage 8…30 VDC, Measuring range 150 mm, Suited for hydraulic cylinders, Embedded housing design, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Adjustable measuring range, Analog output 0.5…4.5 V, 0.25 m cable with M12 male connector
EAN
4047101458077
Manufacturer Name
Turck
Manufacturer Type Description
LTE150M-HT10-LU10-P-0.25-H1151
Housing length
276.500
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models