??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100001941 - Inductive Linear Position Sensor
Bill of material
100001941
Maßzeichnung
Product number of the Manufacturer
100001941
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 1000 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 16-bit, 4-wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, improved machine safety possible through redundancy, M12 × 1 connector, 5-pin
EAN
4047101454666
Manufacturer Name
Turck
Manufacturer Type Description
LI1000P0-Q25LM0-ELIU5X3-H1151
Housing length
1058 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir