??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001938 - Inductive Linear Position Sensor
Bill of material
100001938
Dimension drawing
Product number of the Manufacturer
100001938
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 700 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 16-bit, 4-wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, improved machine safety possible through redundancy, M12 × 1 connector, 5-pin
EAN
4047101454635
Manufacturer Name
Turck
Manufacturer Type Description
LI700P0-Q25LM0-ELIU5X3-H1151
Housing length
758 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models