??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001932 - Inductive Linear Position Sensor
Bill of material
100001932
Dimension drawing
Product number of the Manufacturer
100001932
Short Description
Inductive Linear Position Sensor
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 100 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 16-bit, 4-wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, improved machine safety possible through redundancy, M12 × 1 connector, 5-pin
EAN
4047101454574
Manufacturer Name
Turck
Manufacturer Type Description
LI100P0-Q25LM0-ELIU5X3-H1151
Housing length
158 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models