??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001922 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100001922
Dimension drawing
Product number of the Manufacturer
100001922
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…500 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/4" female thread, front sealing, Connector device, M12 × 1
EAN
4047101454369
Manufacturer Name
Turck
Manufacturer Type Description
PT500PSIG-2001-I2-H1143/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models