??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100001786 - Inductive Sensor, For Harsh Environments
Bill of material
100001786
Maßzeichnung
Product number of the Manufacturer
100001786
Short Description
Inductive Sensor, For Harsh Environments
Long Description
Inductive Sensor, For Harsh Environments, Operating voltage 10…30 VDC, Rated switching distance 30 mm, Non-flush, Rectangular, height 40 mm, Active surface over the entire front, Plastic, PPS-GF30, Factor 1 for all metals, Resistant to magnetic fields, High protection class IP69K for harsh environments, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101453119
Manufacturer Name
Turck
Manufacturer Type Description
NI30U-Q130WD-VP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir