??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001449 - Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP Inputs
Bill of material
100001449
Dimension drawing
Product number of the Manufacturer
100001449
Short Description
Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP Inputs
Long Description
Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP Inputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups support passive safety, Input diagnostics per port, Dieser Artikel darf nur für Honda-Projekte verwendet werden!
EAN
4047101452334
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-LH-16DIP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models