??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001261 - Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Bill of material
100001261
Dimension drawing
Product number of the Manufacturer
100001261
Short Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Long Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switching Output, Output 2 Programmable as Switching Output, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…250 bar diff.
EAN
4047101450101
Manufacturer Name
Turck
Manufacturer Type Description
PS250D-501T-LI2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models