??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100001237 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100001237
Maßzeichnung
Product number of the Manufacturer
100001237
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…5000 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 0…5 V, Process connection 7/16" UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101449709
Manufacturer Name
Turck
Manufacturer Type Description
PT5000PSIG-2005-U3-H1143/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)