??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001213 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100001213
Dimension drawing
Product number of the Manufacturer
100001213
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…500 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 0…5 V, Process connection 9/16"-18 UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101449464
Manufacturer Name
Turck
Manufacturer Type Description
PT500PSIG-2021-U3-H1143/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 9/16-18 UNF hinten dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models