??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100001188 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100001188
Maßzeichnung
Product number of the Manufacturer
100001188
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…100 psi rel., 7…33 VDC, Analog output 4…20 mA, Process connection 9/16"-18 UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101449211
Manufacturer Name
Turck
Manufacturer Type Description
PT100PSIG-2021-I2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 9/16-18 UNF hinten dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD