??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001187 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100001187
Dimension drawing
Product number of the Manufacturer
100001187
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…100 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection 7/16" UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101449204
Manufacturer Name
Turck
Manufacturer Type Description
PT100R-2005-I2-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models