??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001181 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100001181
Dimension drawing
Product number of the Manufacturer
100001181
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…600 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G3/8" male thread, Cable device, open-ended braid
EAN
4047101449068
Manufacturer Name
Turck
Manufacturer Type Description
PT600R-2049-I2-WM0.5
Cadenas_FS_PT1000_PT2000_electrical_connection
Litzenanschluss, - isolierte Litzenlänge ab DT
D
Aussengewinde - G3/8 hinten dichtend (ohne Dichtungsnut)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models