??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001080 - Inductive Sensor, With Analog Output and IO-Link Communication
Bill of material
100001080
Dimension drawing
Product number of the Manufacturer
100001080
Short Description
Inductive Sensor, With Analog Output and IO-Link Communication
Long Description
Inductive Sensor, With Analog Output and IO-Link Communication, Operating voltage 15…30 VDC, Measuring range 2 mm - 12 mm, Non-flush, Threaded barrel, M30 x 1.5, Long version, Chrome-plated brass, Configuration and communication via IO-Link v1.1 or standard I/O, Adjustable distance value in 12-bit IO-Link process data, Switchpoint configurable via two teach points, Switching output freely configurable, Identification via 32-byte memory, Temperature monitoring with adjustable limits, 4‐wire, 15…30 VDC, Analog output, 0…10 V (2…10 V parameterizable), M12 × 1 connector
EAN
4047101447392
Manufacturer Name
Turck
Manufacturer Type Description
NI12-M30-IOLU69X2-H1141
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
15 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models