??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100001075 - Inductive Sensor, With Analog Output and IO-Link Communication
Bill of material
100001075
Dimension drawing
Product number of the Manufacturer
100001075
Short Description
Inductive Sensor, With Analog Output and IO-Link Communication
Long Description
Inductive Sensor, With Analog Output and IO-Link Communication, Operating voltage 15…30 VDC, Measuring range 0.2 mm - 3 mm, Flush, M12 × 1 threaded barrel, Chrome-plated brass, Configuration and communication via IO-Link v1.1 or standard I/O, Adjustable distance value in 12-bit IO-Link process data, Switchpoint configurable via two teach points, Switching output freely configurable, Identification via 32-byte memory, Temperature monitoring with adjustable limits, 4‐wire, 15…30 VDC, Analog output, 0…10 V (2…10 V parameterizable), M12 × 1 connector
EAN
4047101447347
Manufacturer Name
Turck
Manufacturer Type Description
BI3-M12-IOLU69X2-H1141
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models