??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
100000960 - Compact Multiprotocol RFID Module for Ethernet, CODESYS V3 - with WebVisu Licens
Bill of material
100000960
Maßzeichnung
Product number of the Manufacturer
100000960
Short Description
Compact Multiprotocol RFID Module for Ethernet, CODESYS V3 - with WebVisu Licens
Long Description
Compact Multiprotocol RFID Module for Ethernet, CODESYS V3 - with WebVisu License, Cable length 50 m, CODESYS V3 PLC Runtime, CODESYS OPC-UA server, CODESYS WebVisu license, PROFINET device, EtherNet/IP device or Modbus TCP master/slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Integration in PLC systems without the use of a special function module, Up to 128 bytes of user data per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each, Data interface for convenient use of the RFID functions, 4 channels with M12 connection for RFID, 8 universal digital channels, configurable as PNP inputs or 2 A outputs
EAN
4047101445756
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-4RFID-8DXP-CDS-WV
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей