??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000886 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000886
Dimension drawing
Product number of the Manufacturer
100000886
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…25 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection M10 × 1 male thread, Cable device, open-ended braid
EAN
4047101445015
Manufacturer Name
Turck
Manufacturer Type Description
PT25R-1041-I2-WM0.5/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Litzenanschluss, - isolierte Litzenlänge ab DT
D
Aussengewinde - M10x1, hinten dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models