??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000876 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000876
Dimension drawing
Product number of the Manufacturer
100000876
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…400 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Cable device, open-ended stranded wires, cable diameter: 1.60 mm, Cable cross-section per core: 0.325 mm²
EAN
4047101444858
Manufacturer Name
Turck
Manufacturer Type Description
PT400R-2004-I2-WM0.5
Cadenas_FS_PT1000_PT2000_electrical_connection
Litzenanschluss, - isolierte Litzenlänge ab DT
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models