??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000812 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100000812
Dimension drawing
Product number of the Manufacturer
100000812
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…600 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 9/16"-18 UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101443264
Manufacturer Name
Turck
Manufacturer Type Description
PT600R-2021-U6-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 9/16-18 UNF hinten dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models