??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100000810 - Pressure Transmitter, Ratiometric Output (3-Wire)
Bill of material
100000810
Maßzeichnung
Product number of the Manufacturer
100000810
Short Description
Pressure Transmitter, Ratiometric Output (3-Wire)
Long Description
Pressure Transmitter, Ratiometric Output (3-Wire), Operating voltage 4.5…5.5 VDC, Fully welded metal measuring cell, Pressure range 0…400 bar rel., 5 VDC ± 10 %, Ratiometric output 10…90 %, Process connection 9/16"-18 UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101443240
Manufacturer Name
Turck
Manufacturer Type Description
PT400R-2021-U6-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 9/16-18 UNF hinten dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD