??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000777 - Inductive Sensor
Bill of material
100000777
Dimension drawing
Product number of the Manufacturer
100000777
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Gewinderohr, M30 x 1,5, Kunststoff, LCP, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101442915
Manufacturer Name
Turck
Manufacturer Type Description
BI10U-S30-VP6X-H1141
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
45 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
11.500 mm
Diameter of connector adapter
27.900 mm
Length of connector
5.500 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models