??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100000772 - Inductive Sensor
Bill of material
100000772
Maßzeichnung
Product number of the Manufacturer
100000772
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Non-flush, Gewinderohr, M12 x 1, Kunststoff, LCP, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101442861
Manufacturer Name
Turck
Manufacturer Type Description
NI8U-S12-VP6X-H1141
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
37.500 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.700 mm
Length of connector
5.500 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели