??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100000768 - Inductive Sensor, For the Food Industry
Bill of material
100000768
Maßzeichnung
Product number of the Manufacturer
100000768
Short Description
Inductive Sensor, For the Food Industry
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, Threaded barrel, M12 x 1, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101442823
Manufacturer Name
Turck
Manufacturer Type Description
BI4U-EM12WD-VP6X-H1141 L80
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
66 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型