??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100000764 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100000764
Maßzeichnung
Product number of the Manufacturer
100000764
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…250 bar rel., 7…33 VDC, Analog output 0…5 V, Process connection M20 × 1.5 male thread, front sealing and manometer (combi), Connector device, M12 × 1
EAN
4047101442786
Manufacturer Name
Turck
Manufacturer Type Description
PT250R-2020-U3-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - M20x1.5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели