??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000633 - Inductive Sensor, For the Food Industry
Bill of material
100000633
Dimension drawing
Product number of the Manufacturer
100000633
Short Description
Inductive Sensor, For the Food Industry
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Cable length 20 m, Threaded barrel, M30 x 1.5, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, Suitable for applications in the food industry, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101441079
Manufacturer Name
Turck
Manufacturer Type Description
BI15U-EM30WD-VP6X/S90 20M
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models