??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000628 - Inductive Sensor, With Extended Switching Distance
Bill of material
100000628
Dimension drawing
Product number of the Manufacturer
100000628
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Integrated protection against predamping, Little metal-free spaces, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101441024
Manufacturer Name
Turck
Manufacturer Type Description
NI15U-M18M-VP6X
Diameter of front cap
15.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
45 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
16.700 mm
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models