??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100000622 - Inductive Sensor, With Extended Switching Distance
Bill of material
100000622
Maßzeichnung
Product number of the Manufacturer
100000622
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Non-flush, M12 × 1 threaded barrel, Long version, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Integrated protection against predamping, Little metal-free spaces, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101440904
Manufacturer Name
Turck
Manufacturer Type Description
NI10U-M12E-VP6X-H1141
Diameter of front cap
10 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
36 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드