??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000613 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
100000613
Dimension drawing
Product number of the Manufacturer
100000613
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Fully welded metal measuring cell, Pressure range 0…1000 bar rel., Pressure peak orifice, Metal measuring cell welded without seals, 12…33 VDC, Analog output 0…10 V, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101440645
Manufacturer Name
Turck
Manufacturer Type Description
PT1000R-2004-U1-H1143/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models