??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000576 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000576
Dimension drawing
Product number of the Manufacturer
100000576
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…10 bar rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G3/8" male thread, Plug-in device, M12 × 1
EAN
4047101440171
Manufacturer Name
Turck
Manufacturer Type Description
PT10R-1049-I2-H1141/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G3/8 hinten dichtend (ohne Dichtungsnut)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models