??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
100000564 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000564
Maßzeichnung
Product number of the Manufacturer
100000564
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…40 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G3/8" male thread, Plug-in device, M12 × 1
EAN
4047101439946
Manufacturer Name
Turck
Manufacturer Type Description
PT40V-1049-I2-H1141/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G3/8 hinten dichtend (ohne Dichtungsnut)
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD